• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 5:00 p.m. 10/21, 8:00 p.m. 10/21 to 1:00 a.m. (CDT) 10/22/2018. We apologize for the inconvenience.

Hook-On Plug , Socket-Outlet EA940BW-0 (EA940BW-0)

Hook-On Plug , Socket-Outlet EA940BW-0

【Product Specifications】
・Rated capacity-15A, 125V
・2-pole grounding, 15A
・Dim.-CL-13: 107 x 36mm, CL-14: 56 x 56mmBW-0: Dia. 38mm
・Name…Plug

Part Number

Configured Part Number is shown.

EA940BW-0

Part Number
EA940BW-0
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BW-0 in the Hook-On Plug , Socket-Outlet EA940BW-0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support