Waterproof Connector Plug with Safety Washer

Waterproof Connector Plug with Safety Washer
  • Volume Discount

【Product Specifications】
・Water Proof Type
・Rated capacity-15A, 250V
・2-pole grounding
・With safety washer
・Compatible electric cables-1.25 to 2.0mm2
・Dim.: -1: dia. 48 x 90mm, -2: dia. 58 x 100mm
・Name…Connector body

Part Number

Configured Part Number is shown.

EA940BL-2

Part Number
EA940BL-2
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support