• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hooking Plug EA940BJ-21

Hooking Plug EA940BJ-21
  • Volume Discount

【Product Specifications】
・Rated capacity-30A・250V
・3pole grounding plug
・Applicable electric wire-3.5 to 8mm2
・Size-Dia.64×100mm
・3M terminal
・Hook plug

Part Number

Configured Part Number is shown.

EA940BJ-21

Part Number
EA940BJ-21
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support