Waterproof type Hooking Plug , connector EA940BJ-2

Waterproof type Hooking Plug , connector EA940BJ-2

【Product Specifications】
・Waterproof
・Rated capacity-20A, 250V
・3-pole grounding
・Dim.: -1: dia. 52 x 96mm-2: dia. 61 x 117mm
・Compatible electric cables-3.5 to 5.5mm2
・Name…Waterproof connector body with earth

Part Number

Configured Part Number is shown.

EA940BJ-2

Part Number
EA940BJ-2
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BJ-2 in the Waterproof type Hooking Plug , connector EA940BJ-2 series.

Additional Products in this Category

Tech Support