L-Type Plug for cable EA940B-9

L-Type Plug for cable EA940B-9
  • Volume Discount

【Product Specifications】
・Rated capacity-15A, 125V
・L-type plug
・Compatible electric cables-0.75mm2 to 2mm2
・Dim.-38 x 40 x 21(D) mm
・Cord specification…For round type

Part Number

Configured Part Number is shown.

EA940B-9

Part Number
EA940B-9
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support