Grounded Plug for Cable

Grounded Plug for Cable
  • Volume Discount

【Product Specifications】
・Rated capacity-20A, 125V
・Grounded L-type plug
・Compatible electric cables-2mm2, 3.5mm2
・Dim.-38 x 52 x 17(D) mm
・Cord specification-For round type

Part Number

Configured Part Number is shown.

EA940B-3

Part Number
EA940B-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support