• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Coaxial Cable (3C-2V) (Part Numbers)

Coaxial Cable (3C-2V)
  • Volume Discount

【Product Specifications】
・For receiving 75Ω
・Material-Insulator: Polyethylene, Stranded wire: Copper
・For terrestrial digital media broadcasting (short indoor wiring)
・Dim. (mm)-Dia. 5.4
・Length-20m

Part Number

Configured Part Number is shown.

EA940AR-2

Part Number
EA940AR-2
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AR-2 in the Coaxial Cable (3C-2V) series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m