Coaxial Cable (5C-2V) EA940AR-12

Coaxial Cable (5C-2V) EA940AR-12
  • Volume Discount

【Product Specifications】
・For receiving 75Ω
・Material-Insulator: Polyethylene, Stranded wire: Copper
・For terrestrial digital media broadcasting (short indoor wiring)
・Dim. (mm)-Dia. 7.4
・Length-20m

Part Number

Configured Part Number is shown.

EA940AR-12

Part Number
EA940AR-12
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AR-12 in the Coaxial Cable (5C-2V) EA940AR-12 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m