DC-AC Sine Wave Inverter EA812JD-7A

DC-AC Sine Wave Inverter EA812JD-7A
  • Volume Discount

【Product Specifications】
・Output voltage-100VAC
・Rated output-900W
・Max output-1,000W
・Dim.-223(W) x 390(D) x 103(H)mm
・Weight-5.2kg
・Input method-Battery direct-connection (cable length: 1m)
・With protection circuits
・Input voltage…12VDC

Part Number

Configured Part Number is shown.

EA812JD-7A

Part Number
EA812JD-7A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m