DC-AC Sine Wave Inverter

DC-AC Sine Wave Inverter
  • Volume Discount

【Product Specifications】
・Input voltage-12VDC
・Output voltage-100VAC(3 plug-sockets)
・USB output-5VDC 500mA(terminal shape:A type)
・Rated output-1800W
・Max output-2000W
・Dim.-290(W)×315(D)×95(H)mm
・Weight-4.8kg
・Input system-Battery direct connection type
・Protection circuit-Low voltage input protection circuit、high voltage input protection circuit、output overload protection circuit、output short-circuit protection circuit、high temperature protection circuit、reverse connection protection circuit
・Accessories-Power input cord (850mm×2 sets)、cord with remote switch (5.9m)

Part Number

Configured Part Number is shown.

EA812JD-11

Part Number
EA812JD-11
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m