DC-AC Sine Wave Inverter(3Way) EA812JC-11

DC-AC Sine Wave Inverter(3Way) EA812JC-11
  • Volume Discount

【Product Specifications】
・Input Power Supply …DC12V
・Output Power Supply …AC100V、DC12V、DC5V
・Sine Wave
・Code Length …1.5m
・Rated Output …120W
・Maximum Output …150W
・Input System …Cigar Plug Connection
・Size …142(W)×180(D)×50(H)mm
・Weight …725g
・With 6 Types Of Protection Circuits: Low Voltage Input, High Voltage Input, Output Overload, Output Short-circuit, High Temperature, And Reverse Connection
・You Can Use 3 Different Types Of Power Source Within The Vehicle.

Part Number

Configured Part Number is shown.

EA812JC-11

Part Number
EA812JC-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support