IC Recorder

IC Recorder
  • Volume Discount

【Product Specifications】
・It can be recorded Max. 1069Hours.
・Record Type Type …PCM/MP3
・size…16x19.8x126.5(H)mm
・Weight …About 33g(Including Batteries )
・Power Supply…AAA Battery x1 pc (included ), USB Charging (Cable With )
・Can be recorded with the recorder in chest pocket.
・"Revival Speed Adjustment Function".
・"Easy shadowing play back" function.
・Body Volume …4GB

Part Number

Configured Part Number is shown.

EA763AC-71A

Part Number
EA763AC-71A
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support