Tube Fuse [Containing Arc-Extinguishing Material] (Dia 6.4 x 30 mm )

Tube Fuse [Containing Arc-Extinguishing Material] (Dia 6.4 x 30 mm )
  • Volume Discount

【Product Specifications】
・Rating The special quality BSeed (Ordinary Fusing Press )
・Rated Voltage …250V
・Rated Current …10A
・size …Dia 6.4 x 30 mm
・With Arc-Extinguishing Material
・Qty. Per Unit …2 Pcs

Part Number

Configured Part Number is shown.

EA758ZZ-26A

Part Number
EA758ZZ-26A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support