Glass Tube Fuse (6.4mm Diameter)

Glass Tube Fuse (6.4mm Diameter)
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…15A

Part Number

Configured Part Number is shown.

EA758ZY-315

Part Number
EA758ZY-315
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support