• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Tube Fuse (Dia. 5.2 x 20mm), Tube Fuse (Dia. 6.4 x 30mm)

Tube Fuse (Dia. 5.2 x 20mm), Tube Fuse (Dia. 6.4 x 30mm)
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…2A

Part Number

Configured Part Number is shown.

EA758ZY-302

Part Number
EA758ZY-302
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-302 in the Tube Fuse (Dia. 5.2 x 20mm), Tube Fuse (Dia. 6.4 x 30mm) series.

Additional Products in this Category

Tech Support