Tube Fuse (dia. 10 x 38.1mm) EA758ZY-26

Tube Fuse (dia. 10 x 38.1mm) EA758ZY-26
  • Volume Discount

【Product Specifications】
・Electrical properties type B(Normal acting type)
・Rated voltage…250V
・Rated current…15A

Part Number

Configured Part Number is shown.

EA758ZY-26

Part Number
EA758ZY-26
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support