Tube Fuse (Dia. 10 x 38.1mm)

Tube Fuse (Dia. 10 x 38.1mm)
  • Volume Discount

【Product Specifications】
・Electrical properties type B(Normal acting type)
・Rated voltage…250V
・Rated current…3A

Part Number

Configured Part Number is shown.

EA758ZY-23

Part Number
EA758ZY-23
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-23 in the Tube Fuse (Dia. 10 x 38.1mm) series.

Additional Products in this Category

Tech Support