Glass Tube Fuse (6.4mm Diameter)

Glass Tube Fuse (6.4mm Diameter)
  • Volume Discount

【Product Specifications】
・Rated voltage…125V
・Rated current…0.8A

Part Number

Configured Part Number is shown.

EA758ZY-0.8

Part Number
EA758ZY-0.8
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-0.8 in the Glass Tube Fuse (6.4mm Diameter) series.

Additional Products in this Category

Tech Support