Tube Fuse

Tube Fuse
  • Volume Discount

【Product Specifications】
・Rated voltage…125V
・Rated current…0.6A

Part Number

Configured Part Number is shown.

EA758ZY-0.6

Part Number
EA758ZY-0.6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-0.6 in the Tube Fuse series.

Additional Products in this Category

Tech Support