• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZX-310

Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZX-310
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…250V
・Rated current…10A

Part Number

Configured Part Number is shown.

EA758ZX-310

Part Number
EA758ZX-310
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support