Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZX-305

Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZX-305
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…250V
・Rated current…5A

Part Number

Configured Part Number is shown.

EA758ZX-305

Part Number
EA758ZX-305
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support