• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Fuse [Containing Arc-Extinguishing Material] EA758ZX-24

Fuse [Containing Arc-Extinguishing Material] EA758ZX-24
  • Volume Discount

【Product Specifications】
・Electrical properties type B (Normal acting type)
・Rated voltage…250V
・Rated current…3A
・Dim.…Dia. 5.2 x 20mm

Part Number

Configured Part Number is shown.

EA758ZX-24

Part Number
EA758ZX-24
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-24 in the Fuse [Containing Arc-Extinguishing Material] EA758ZX-24 series.

Additional Products in this Category

Tech Support