Arc-Extinguishing Fuse

Arc-Extinguishing Fuse
  • Volume Discount

【Product Specifications】
・Electrical properties type B (Normal acting type)
・Rated voltage…250V
・Rated current…1A
・Dim.…Dia. 5.2 x 20mm

Part Number

Configured Part Number is shown.

EA758ZX-22

Part Number
EA758ZX-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-22 in the Arc-Extinguishing Fuse series.

Additional Products in this Category

Tech Support