Tube fuse (Dia. 5.2 x 20mm) EA758ZX-2【10 Pieces Per Package】

Tube fuse (Dia. 5.2 x 20mm) EA758ZX-2
  • Volume Discount

【Product Specifications】
・Rated voltage…250V
・Rated current…2A

Part Number

Configured Part Number is shown.

EA758ZX-2

Part Number
EA758ZX-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support