Glass Tube Fuse (5.2mm Diameter)

Glass Tube Fuse (5.2mm Diameter)
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…4A

Part Number

Configured Part Number is shown.

EA758ZW-304

Part Number
EA758ZW-304
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-304 in the Glass Tube Fuse (5.2mm Diameter) series.

Additional Products in this Category

Tech Support