• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tube Fuse (Dia. 5.2 x 20mm) & Tube Fuse (Dia. 6.4 x 30mm)

Tube Fuse (Dia. 5.2 x 20mm) & Tube Fuse (Dia. 6.4 x 30mm)
  • Volume Discount

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…2A

Part Number

Configured Part Number is shown.

EA758ZW-302

Part Number
EA758ZW-302
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-302 in the Tube Fuse (Dia. 5.2 x 20mm) & Tube Fuse (Dia. 6.4 x 30mm) series.

Additional Products in this Category

Tech Support