Tube Fuse (Dia. 5.2 x 20mm)

Tube Fuse (Dia. 5.2 x 20mm)
  • Volume Discount

【Product Specifications】
・Rated voltage…125V
・Rated current…12A

Part Number

Configured Part Number is shown.

EA758ZW-12

Part Number
EA758ZW-12
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-12 in the Tube Fuse (Dia. 5.2 x 20mm) series.

Additional Products in this Category

Tech Support