• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Glass Tube Fuse (5.2mm Diameter)

Glass Tube Fuse (5.2mm Diameter)
  • Volume Discount

【Product Specifications】
・Rated voltage…125V
・Rated current…0.8A

Part Number

Configured Part Number is shown.

EA758ZW-0.8

Part Number
EA758ZW-0.8
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-0.8 in the Glass Tube Fuse (5.2mm Diameter) series.

Additional Products in this Category

Tech Support