• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Enclosed Tube Fuse

Enclosed Tube Fuse
  • Volume Discount

【Product Specifications】
・Rated 250V
・Interrupting capacity-AC-2 (2,500A)
・Nonregenerative type
・Current(A)…15
・A…13
・D…15
・L…50

Part Number

Configured Part Number is shown.

EA758ZV-6

Part Number
EA758ZV-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-6 in the Enclosed Tube Fuse series.

Additional Products in this Category

Tech Support