Tube type (enclosed) fuse EA758ZV-5

Tube type (enclosed) fuse EA758ZV-5
  • Volume Discount

【Product Specifications】
・Rated 250V
・Interrupting capacity-AC-2 (2,500A)
・Nonregenerative type
・Current(A)…10
・A…13
・D…15
・L…50

Part Number

Configured Part Number is shown.

EA758ZV-5

Part Number
EA758ZV-5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support