Enclosed Tube Blade Fuse

Enclosed Tube Blade Fuse
  • Volume Discount

【Product Specifications】
・Rated 250V
・Interrupting capacity: -21 to -31: AC-2 (2,500A)-32 to -38: AC-5 (5,000A)
・Nonregenerative type
・AC (A)…200
・A…35
・B…30
・D…40
・L…180
・Qty.…1

Part Number

Configured Part Number is shown.

EA758ZV-33

Part Number
EA758ZV-33
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-33 in the Enclosed Tube Blade Fuse series.

Additional Products in this Category

Tech Support