• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tube type (enclosed) fuse [Blade type] EA758ZV-26

Tube type (enclosed) fuse [Blade type] EA758ZV-26
  • Volume Discount

【Product Specifications】
・Rated 250V
・Interrupting capacity: -21 to -31: AC-2 (2,500A)-32 to -38: AC-5 (5,000A)
・Nonregenerative type
・AC (A)…30
・A…15
・B…13
・D…16
・L…80
・Qty.…2

Part Number

Configured Part Number is shown.

EA758ZV-26

Part Number
EA758ZV-26
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-26 in the Tube type (enclosed) fuse [Blade type] EA758ZV-26 series.

Additional Products in this Category

Tech Support