Insulated Ferrule Terminal (Part Numbers)

Insulated Ferrule Terminal
  • Volume Discount

【Product Specifications】
・Material-Ferrule:electric copper(tin plating), Insulation:Polypropylene
・After crimping, attaches fast to electric wire to prevent wire disconnection
・Compatible cable dia.-1.5mm2
・Length of ferrule(mm)-6
・Color-Black

(i)Caution

Part Number

Configured Part Number is shown.

EA538WB-41

Part Number
EA538WB-41
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538WB-41 in the Insulated Ferrule Terminal series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m