Insulated Ferrule Terminal Set

Insulated Ferrule Terminal Set
  • Volume Discount

【Product Specifications】
・Crimping Pliers 204mmAddapted
・Case Size …347×167×119(H)mm
・…〈Terminal Description 〉
・Turquoise …Compatible Cable Dia. :0.34m㎡Tip Dim. :Dia 0.8×8mmFull length :12.5mmQty. Per Unit :100Piece
・White …Compatible Cable Dia.:0.5m㎡Tip Dim. :Dia 1.1×8mmFull length :13.5mmQty. Per Unit :100Piece
・Gray …Compatible Cable Dia. :0.75m㎡Tip Dim. :Dia 1.3×8mmFull length :14mmQty. Per Unit :100Piece
・Red …Compatible Cable Dia. :1.0m㎡Tip Dim. :Dia 1.5×8mmFull length :14.5mmQty. Per Unit :100Piece
・Black …Compatible Cable Dia. :1.5m㎡Tip Dim. :Dia 1.8×8mmFull length :14.5mmQty. Per Unit :100Piece

(i)Caution

Part Number

Configured Part Number is shown.

EA538WB-102

Part Number
EA538WB-102
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538WB-102 in the Insulated Ferrule Terminal Set series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m