[Round Type] Insulated Crimp Terminal

[Round Type] Insulated Crimp Terminal
  • Volume Discount

【Product Specifications】
・Color: -31 to -33: Red-34 to -36: Blue-37 to -41: Yellow-42 to -44: Red
・Type…3.5-5
・Solid(mm)…1.82 to 2.4
・Stranded(mm2)…2.63 to 4.6
・Qty.…80 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MB-38

Part Number
EA538MB-38
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MB-38 in the [Round Type] Insulated Crimp Terminal series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m