[Round type] Insulated crimp terminal EA538MB-35

[Round type] Insulated crimp terminal EA538MB-35
  • Volume Discount

【Product Specifications】
・Color: -31 to -33: Red-34 to -36: Blue-37 to -41: Yellow-42 to -44: Red
・Type…2-4
・Solid(mm)…1.14 to 1.82
・Stranded(mm2)…1.04 to 2.63
・Qty.…150 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MB-35

Part Number
EA538MB-35
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MB-35 in the [Round type] Insulated crimp terminal EA538MB-35 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m