• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Round Insulated Crimp Terminal

Round Insulated Crimp Terminal
  • Volume Discount

【Product Specifications】
・Type…1.25-4M
・Length (mm)…19.4
・Stranded (mm2)…0.3 to 1.65

(i)Caution

Part Number

Configured Part Number is shown.

EA538MB-2

Part Number
EA538MB-2
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m