• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Round type] Insulated crimp terminal EA538MB-1

[Round type] Insulated crimp terminal EA538MB-1
  • Volume Discount

【Product Specifications】
・Type…1.25-4
・Length (mm)…21.1
・Stranded (mm2)…0.3 to 1.65

(i)Caution

Part Number

Configured Part Number is shown.

EA538MB-1

Part Number
EA538MB-1
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m