• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Round type] Bare crimp terminal EA538MA-9A

[Round type] Bare crimp terminal EA538MA-9A
  • Volume Discount

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…14-10
・Stranded(mm2)…10.52 to 16.78
・Qty.…12 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-9A

Part Number
EA538MA-9A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m