• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Round type] Bare crimp terminal EA538MA-79

[Round type] Bare crimp terminal EA538MA-79
  • Volume Discount

【Product Specifications】
・Type…22-10
・Stranded(mm2)…16.78 to 26.66
・Qty.…35 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-79

Part Number
EA538MA-79
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-79 in the [Round type] Bare crimp terminal EA538MA-79 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m