[Round Type] Bare Crimp Terminal

[Round Type] Bare Crimp Terminal
  • Volume Discount

【Product Specifications】
・Type…14-6
・Stranded(mm2)…10.52 to 16.78
・Qty.…70 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-75

Part Number
EA538MA-75
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-75 in the [Round Type] Bare Crimp Terminal series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m