Round Bare Crimp Terminal

Round Bare Crimp Terminal
  • Volume Discount

【Product Specifications】
・Type…8-8
・Stranded(mm2)…6.64 to 10.52
・Qty.…70 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-74

Part Number
EA538MA-74
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-74 in the Round Bare Crimp Terminal series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m