[Round type] Bare crimp terminal EA538MA-73 (Part Numbers)

[Round type] Bare crimp terminal EA538MA-73

【Product Specifications】
・Type…8-6
・Stranded(mm2)…6.64 to 10.52
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-73

Part Number
EA538MA-73
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-73 in the [Round type] Bare crimp terminal EA538MA-73 series.

Additional Products in this Category

Tech Support