• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Round type] Bare crimp terminal EA538MA-71

[Round type] Bare crimp terminal EA538MA-71

【Product Specifications】
・Type…5.5-6
・Stranded(mm2)…2.63 to 6.64
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-71

Part Number
EA538MA-71
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-71 in the [Round type] Bare crimp terminal EA538MA-71 series.

Additional Products in this Category

Tech Support