[Round type] Bare crimp terminal EA538MA-70

[Round type] Bare crimp terminal EA538MA-70

【Product Specifications】
・Type…5.5-5
・Stranded(mm2)…2.63 to 6.64
・Qty.…200 pcs

Part Number

Configured Part Number is shown.

EA538MA-70

Part Number
EA538MA-70
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-70 in the [Round type] Bare crimp terminal EA538MA-70 series.

Additional Products in this Category

Tech Support