• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Round type] Bare crimp terminal EA538MA-67

[Round type] Bare crimp terminal EA538MA-67

【Product Specifications】
・Type…3.5-4
・Stranded(mm2)…2.63 to 4.6
・Qty.…250 pcs

Part Number

Configured Part Number is shown.

EA538MA-67

Part Number
EA538MA-67
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-67 in the [Round type] Bare crimp terminal EA538MA-67 series.

Additional Products in this Category

Tech Support