[Round type] Bare crimp terminal EA538MA-66

[Round type] Bare crimp terminal EA538MA-66

【Product Specifications】
・Type…2-5
・Stranded(mm2)…1.04 to 2.63
・Qty.…280 pcs

Part Number

Configured Part Number is shown.

EA538MA-66

Part Number
EA538MA-66
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-66 in the [Round type] Bare crimp terminal EA538MA-66 series.

Additional Products in this Category

Tech Support