[Round type] Bare crimp terminal EA538MA-65

[Round type] Bare crimp terminal EA538MA-65

【Product Specifications】
・Type…2-4
・Stranded(mm2)…1.04 to 2.63
・Qty.…300 pcs

Part Number

Configured Part Number is shown.

EA538MA-65

Part Number
EA538MA-65
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-65 in the [Round type] Bare crimp terminal EA538MA-65 series.

Additional Products in this Category

Tech Support