[Round type] Bare crimp terminal EA538MA-3

[Round type] Bare crimp terminal EA538MA-3
  • Volume Discount

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…2-4
・Stranded(mm2)…1.04 to 2.63
・Qty.…100 pcs

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-3

Part Number
EA538MA-3
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m