Bare Round Heat-Resistant Crimp Terminal

Bare Round Heat-Resistant Crimp Terminal
  • Volume Discount

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…14-8
・Length(mm)…27.5
・Solid(mm)…3.7 to 4.6

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-214

Part Number
EA538MA-214
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m